TE Connectivity(TE)のLUMAWISE Z50高性能LEDホルダは、照明器具内のチップオンボード(COB)LEDの電気的、熱的、機械的及び光学的接続を可能にします。この新型の円形ホルダは、はんだを使用せずに迅速かつ簡単に接続することができるため、組立時間及び製品化までの時間を短縮します。また、SUS製のばねによってCOBを積極的にヒートシンク等に押し付ける機構により、熱伝導性を高めることが可能です。1つのプラットフォームで2種類のLEDサイズ(28×28mm(シチズン、ソウル、ルミレッズ、LG、エジソンパワー、Numbus Lexar、パナソニック)及び27×27mm(クリー))をサポートするLUMAWISE Z50高性能LEDホルダは、設計の自由度を提供します。
LUMAWISE, TE Connectivity and TE (logo) are trademarks. Other company, product and service names may be trademarks or service marks of others. References in this e-mail to TE Connectivity products or services do not imply that Tyco Electronics Corporation intends to make them available in all countries.