TE Connectivity(TE)のAS85049シリーズのアダプタがこの度黒色亜鉛ニッケルめっき処理に関する承認を取得致しました。黒色亜鉛ニッケルめっきは、ミリタリー用丸型コネクタで長い間使用されてきたカドミウムめっきに代わる表面処理技術です。TEは、黒色亜鉛ニッケルめっき処理されたM85049/82~/90に対応するストレート、45度および90度のアダプタをご用意しています。AS85049は、MIL-DTL-38999などのMIL規格に適合するコネクタと併用するように設計されるコネクタアクセサリの規格です。TEのバンドストラップは、終端処理をコネクタの背面で行うことにより、ケーブルハーネスにシールド、スクリーニングおよびグラウンディングを行います。これにより、EMIおよびRFIからの保護し、取り付けと修理を容易にします。
TE Connectivity and TE (logo) are trademarks. Other company, product and service names may be trademarks or service marks of others. References in this e-mail to TE Connectivity products or services do not imply that Tyco Electronics Corporation intends to make them available in all countries.